2EDL23N06PJ
Overview
600 V half-bridge gate driver IC with integrated bootstrap diode, over current protection, enable and fault reporting
EiceDRIVER™ Compact - Optimized 600V half bridge gate driver IC with LS-SOI technology to control MOS-transistors like the IPL60R199CP CoolMOS™ CP.
Summary of Features
- Overcurrent comparator
- Enable function, Fault indicator
- Individual control circuits for both outputs
- Filtered detection of under voltage supply
- All inputs clamped by diodes
- Off line gate clamping function
- Asymmetric undervoltage lockout thresholds for high side and low side
- Insensitivity of the bridge output to negative transient voltages up to -50 V given by SOI-technology
- Ultra fast bootstrap diode
Benefits
- Space saving package
- Improved energy efficiency
Diagrams
Videos
Training
Support